SPRS377F September 2008 – June 2014 TMS320C6745 , TMS320C6747
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Table 6-53 is a list of the SPI registers.
SPI0
BYTE ADDRESS |
SPI1
BYTE ADDRESS |
ACRONYM | REGISTER DESCRIPTION |
---|---|---|---|
0x01C4 1000 | 0x01E1 2000 | SPIGCR0 | Global Control Register 0 |
0x01C4 1004 | 0x01E1 2004 | SPIGCR1 | Global Control Register 1 |
0x01C4 1008 | 0x01E1 2008 | SPIINT0 | Interrupt Register |
0x01C4 100C | 0x01E1 200C | SPILVL | Interrupt Level Register |
0x01C4 1010 | 0x01E1 2010 | SPIFLG | Flag Register |
0x01C4 1014 | 0x01E1 2014 | SPIPC0 | Pin Control Register 0 (Pin Function) |
0x01C4 1018 | 0x01E1 2018 | SPIPC1 | Pin Control Register 1 (Pin Direction) |
0x01C4 101C | 0x01E1 201C | SPIPC2 | Pin Control Register 2 (Pin Data In) |
0x01C4 1020 | 0x01E1 2020 | SPIPC3 | Pin Control Register 3 (Pin Data Out) |
0x01C4 1024 | 0x01E1 2024 | SPIPC4 | Pin Control Register 4 (Pin Data Set) |
0x01C4 1028 | 0x01E1 2028 | SPIPC5 | Pin Control Register 5 (Pin Data Clear) |
0x01C4 102C | 0x01E1 202C | Reserved | Reserved - Do not write to this register |
0x01C4 1030 | 0x01E1 2030 | Reserved | Reserved - Do not write to this register |
0x01C4 1034 | 0x01E1 2034 | Reserved | Reserved - Do not write to this register |
0x01C4 1038 | 0x01E1 2038 | SPIDAT0 | Shift Register 0 (without format select) |
0x01C4 103C | 0x01E1 203C | SPIDAT1 | Shift Register 1 (with format select) |
0x01C4 1040 | 0x01E1 2040 | SPIBUF | Buffer Register |
0x01C4 1044 | 0x01E1 2044 | SPIEMU | Emulation Register |
0x01C4 1048 | 0x01E1 2048 | SPIDELAY | Delay Register |
0x01C4 104C | 0x01E1 204C | SPIDEF | Default Chip Select Register |
0x01C4 1050 | 0x01E1 2050 | SPIFMT0 | Format Register 0 |
0x01C4 1054 | 0x01E1 2054 | SPIFMT1 | Format Register 1 |
0x01C4 1058 | 0x01E1 2058 | SPIFMT2 | Format Register 2 |
0x01C4 105C | 0x01E1 205C | SPIFMT3 | Format Register 3 |
0x01C4 1060 | 0x01E1 2060 | Reserved | Reserved - Do not write to this register |
0x01C4 1064 | 0x01E1 2064 | INTVEC1 | Interrupt Vector for SPI INT1 |