SPRS377F September 2008 – June 2014 TMS320C6745 , TMS320C6747
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
BYTE ADDRESS | ACRONYM | REGISTER DESCRIPTION | COMMENTS |
---|---|---|---|
0x01C1 4018 | DEVIDR0 | JTAG Identification Register | Read-only. Provides 32-bit
JTAG ID of the device. |
The JTAG ID register is a read-only register that identifies to the customer the JTAG/Device ID. For the device, the JTAG ID register resides at address location 0x01C1 4018. The register hex value for each silicon revision is:
31 | 28 | 27 | 12 | 11 | 1 | 0 | |||||||||||||||||||||||||
VARIANT
(4-bit) |
PART NUMBER (16-bit) | MANUFACTURER (11-bit) | LSB | ||||||||||||||||||||||||||||
R-xxxx | R-1011 1001 0110 1011 | R-0000 0010 111 | R-1 |
LEGEND: R = Read, W = Write, n = value at reset |
BIT | NAME | DESCRIPTION |
---|---|---|
31:28 | VARIANT | Variant (4-Bit) value |
27:12 | PART NUMBER | Part Number (16-Bit) value |
11-1 | MANUFACTURER | Manufacturer (11-Bit) value |
0 | LSB | LSB. This bit is read as a "1". |