SPRS377F September 2008 – June 2014 TMS320C6745 , TMS320C6747
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The Power and Sleep Controllers (PSC) are responsible for managing transitions of system power on/off, clock on/off, resets (device level and module level). It is used primarily to provide granular power control for on chip modules (peripherals and CPU). A PSC module consists of a Global PSC (GPSC) and a set of Local PSCs (LPSCs). The GPSC contains memory mapped registers, PSC interrupts, a state machine for each peripheral/module it controls. An LPSC is associated with every module that is controlled by the PSC and provides clock and reset control.
The PSC includes the following features:
PSC0
BYTE ADDRESS |
PSC1
BYTE ADDRESS |
ACRONYM | REGISTER DESCRIPTION |
---|---|---|---|
0x01C1 0000 | 0x01E2 7000 | REVID | Peripheral Revision and Class Information Register |
0x01C1 0018 | 0x01E2 7018 | INTEVAL | Interrupt Evaluation Register |
0x01C1 0040 | 0x01E2 7040 | MERRPR0 | Module Error Pending Register 0 (module 0-15) (PSC0) |
Module Error Pending Register 0 (module 0-31) (PSC1) | |||
0x01C1 0050 | 0x01E2 7050 | MERRCR0 | Module Error Clear Register 0 (module 0-15) (PSC0) |
Module Error Clear Register 0 (module 0-31) (PSC1) | |||
0x01C1 0060 | 0x01E2 7060 | PERRPR | Power Error Pending Register |
0x01C1 0068 | 0x01E2 7068 | PERRCR | Power Error Clear Register |
0x01C1 0120 | 0x01E2 7120 | PTCMD | Power Domain Transition Command Register |
0x01C1 0128 | 0x01E2 7128 | PTSTAT | Power Domain Transition Status Register |
0x01C1 0200 | 0x01E2 7200 | PDSTAT0 | Power Domain 0 Status Register |
0x01C1 0204 | 0x01E2 7204 | PDSTAT1 | Power Domain 1 Status Register |
0x01C1 0300 | 0x01E2 7300 | PDCTL0 | Power Domain 0 Control Register |
0x01C1 0304 | 0x01E2 7304 | PDCTL1 | Power Domain 1 Control Register |
0x01C1 0400 | 0x01E2 7400 | PDCFG0 | Power Domain 0 Configuration Register |
0x01C1 0404 | 0x01E2 7404 | PDCFG1 | Power Domain 1 Configuration Register |
0x01C1 0800 - 0x01C1 083C | 0x01E2 7800 - 0x01E2 787C | MDSTAT0-MDSTAT15 | Module Status n Register (modules 0-15) (PSC0) |
MDSTAT0-MDSTAT31 | Module Status n Register (modules 0-31) (PSC1) | ||
0x01C1 0A00 - 0x01C1 0A3C | 0x01E2 7A00 - 0x01E2 7A7C | MDCTL0-MDCTL15 | Module Control n Register (modules 0-15) (PSC0) |
MDCTL0-MDCTL31 | Module Control n Register (modules 0-31) (PSC1) |