ZHCSCG1C April 2014 – July 2015 TMP007
PRODUCTION DATA.
The TMP007 is designed to operate with a power supply voltage (VS) of between 2.5 V and 5.5 V. This input supply must be well regulated. The die temperature measurement (TDIE) dependence on supply voltage is typically 20 m°C/V for TDIE > 0°C (see Figure 9). The power-on reset (POR) has a nominal value of 1.9 V at TDIE = 25°C. The POR increases with decreasing die temperature (see Figure 12). Place the decoupling capacitor (0.1 µF recommended) as close as possible to the device without obstructing the field of view.
As an aid to designing the power supply and estimating power and energy requirements, a number of typical curves are supplied. The typical characteristics for supply current vs TDIE (Continuous Conversion) are given in Figure 15. Typical values for shutdown current as a function of TDIE and supply voltage are given in Figure 14.