ZHCSMO9A December 2020 – March 2023 TLV766-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 2.5 | 16 | V | |
VEN | Enable voltage | 0 | 16 | V | |
VOUT | Output voltage | 0.8 | 14.6 | V | |
IOUT | Output current | 0 | 500 | mA | |
COUT | Output capacitor(1) | 1 | 2.2 | 220 | µF |
COUT ESR | Output capacitor ESR | 2 | 500 | mΩ | |
CIN | Input capacitor | 1 | µF | ||
CFF | Feed-forward capacitor (optional(2), for adjustable device only) | 10 | pF | ||
IFB_DIVIDER | Feedback divider current(2) (adjustable device only) | 5 | µA | ||
TA | Ambient temperature range | –40 | 125 | °C | |
TJ | Junction temperature range | –40 | 150 | °C |