ZHCSMO9A December 2020 – March 2023 TLV766-Q1
PRODUCTION DATA
The device has an output pulldown circuit. VOUT pulldown sink to ground capability is listed in the Electrical Characteristics table. The output pulldown activates under the following conditions:
The output pulldown current for this device is 1.2 mA typical, as listed in the Electrical Characteristics table of the Specifications section.
Do not rely on the output pulldown circuit for discharging a large amount of output capacitance after the input supply has collapsed because reverse current can flow from the output to the input. This reverse current flow can cause damage to the device. See the Reverse Current section for more details.