ZHCSQF8A June 2023 – December 2023 TLV365-Q1
PRODMIX
The TLVx365-Q1 family can be configured with unipolar supplies, split and symmetrical bipolar supplies (±2.5 V, for example), or split and asymmetrical supplies (+4 V and –1 V, for example). The maximum permissible voltage, VS, is 6 V.