ZHCSGU7 October 2017 TLV3544-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply voltage, V+ to V− | 7.5 | V | |
Signal input terminals(2) | (V−) − (0.5) | (V+) + 0.5 | ||
Current | Signal input terminals(2) | –10 | 10 | mA |
Output short circuit(3) | Continuous | |||
Temperature | Operating, TA | –55 | 150 | °C |
Junction, TJ | 150 | |||
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±1000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±250 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VS | Supply voltage, V– to V+ | 2.5 | 5.5 | V |
Specified temperature | –40 | 125 | °C |
THERMAL METRIC | TLV3544-Q1 | UNIT | ||
---|---|---|---|---|
PW (TSSOP) | ||||
14 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 92.6 | °C/W | |
RθJC(top) | Junction-to-case (top) thermal resistance | 27.5 | °C/W | |
RθJB | Junction-to-board thermal resistance | 33.6 | °C/W | |
ψJT | Junction-to-top characterization parameter | 1.9 | °C/W | |
ψJB | Junction-to-board characterization parameter | 33.1 | °C/W | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = 5 V, at TA = 25°C | ±2 | ±10 | mV | ||
dVOS/dT | Input offset voltage vs temperature | VS = 5 V, at TA = −40°C to +125°C | ±4.5 | µV/°C | |||
PSRR | Input offset voltage vs power supply | VS = 2.7 V to 5.5 V, VCM = (VS/2) − 0.55 V |
±200 | ±800 | µV/V | ||
VS = 2.7 V to 5.5 V, VCM = (VS/2) − 0.55 V, at TA = −40°C to +125°C |
±900 | ||||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | 3 | pA | ||||
IOS | Input offset current | ±1 | pA | ||||
NOISE | |||||||
en | Input voltage noise density | f = 1 MHz | 7.5 | nV/√Hz | |||
in | Current noise density | f = 1 MHz | 50 | fA/√Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage | (V−) − 0.1 | (V+) + 0.1 | V | |||
CMRR | Common-mode rejection ratio | VS = 5.5 V, –0.1 V < VCM < 3.5 V, at TA = 25°C |
66 | 80 | dB | ||
VS = 5.5 V, –0.1 V < VCM < 5.6 V, at TA = 25°C |
56 | 68 | |||||
INPUT IMPEDANCE | |||||||
Differential | 1013 || 2 | Ω || pF | |||||
Common-mode | 1013 || 2 | Ω || pF | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop gain | VS = 5.5 V, 0.3 V < VO < 4.7 V, at TA = 25°C |
94 | 110 | dB | ||
VS = 5 V, 0.4 V < VO < 4.6 V, at TA = –40°C to +125°C |
90 | ||||||
FREQUENCY RESPONSE | |||||||
f−3dB | Small-signal bandwidth | At G = +1, VO = 100 mVPP, RF = 25 Ω |
250 | MHz | |||
At G = +2, VO = 100 mVPP | 90 | ||||||
GBW | Gain-bandwidth product | G = +10 | 100 | MHz | |||
f0.1dB | Bandwidth for 0.1-dB gain flatness | At G = +2, VO = 100 mVPP | 40 | MHz | |||
SR | Slew rate | VS = 5 V, G = +1, 4-V step | 150 | V/µs | |||
VS = 5 V, G = +1, 2-V step | 130 | ||||||
VS = 3 V, G = +1, 2-V step | 110 | ||||||
Rise-and-fall time | At G = +1, VO = 200 mVPP, 10% to 90% |
2 | ns | ||||
At G = +1, VO = 2 VPP, 10% to 90% | 11 | ||||||
Settling time | 0.1%, VS = 5 V, G = +1, 2-V output step |
30 | ns | ||||
0.01%, VS = 5 V, G = +1, 2-V output step |
60 | ||||||
Overload recovery time | VIN × Gain = VS | 5 | ns | ||||
FREQUENCY RESPONSE, continued | |||||||
Harmonic distortion | Second harmonic | At G = +1, f = 1 MHz, VO = 2 VPP, RL = 200 Ω, VCM = 1.5 V |
–75 | dBc | |||
Third harmonic | At G = +1, f = 1 MHz, VO = 2 VPP, RL = 200 Ω, VCM = 1.5 V |
–83 | |||||
Differential gain error | NTSC, RL = 150 Ω | 0.02% | |||||
Differential phase error | NTSC, RL = 150 Ω | 0.09 | ° | ||||
Channel-to-channel crosstalk | TLV3544-Q1 | f = 5 MHz | –84 | dB | |||
OUTPUT | |||||||
Voltage output swing from rail | VS = 5 V, RL = 1 kΩ, AOL > 94 dB, at TA = 25°C |
0.1 | 0.3 | V | |||
IO | Output current(1)(2) | VS = 5 V | 100 | mA | |||
VS = 3 V | 50 | mA | |||||
Closed-loop output impedance | f < 100 kHz | 0.05 | Ω | ||||
RO | Open-loop output resistance | 35 | Ω | ||||
POWER SUPPLY | |||||||
VS | Specified voltage | 2.7 | 5 | V | |||
Operating voltage | 2.5 | 5.5 | |||||
IQ | Quiescent current (per amplifier) | At TA = 25°C, VS = 5 V, enabled, IO = 0 |
5.2 | 6.5 | mA | ||
THERMAL SHUTDOWN – JUNCTION TEMPERATURE | |||||||
Shutdown | 160 | °C | |||||
Reset from shutdown | 140 | °C | |||||
THERMAL RANGE | |||||||
Specified | –40 | 125 | °C | ||||
Operating | –55 | 150 | °C | ||||
Storage | –65 | 150 | °C |