SBOS507A February 2010 – December 2014 TLV3502-Q1
PRODUCTION DATA.
The TLV3505-Q1 comparator is specified for use on a single supply from 2.7 V to 5.5 V (or a dual supply from ±1.35 V to ±2.75 V) over a temperature range of −40°C to 125°C. The device continues to function below this range, but performance is not specified.
Place bypass capacitors close to the power supply pins to reduce noise coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see the Layout Guidelines section.