ZHCSED6 November 2015 TLV1702-Q1
PRODUCTION DATA.
The TLV1702-Q1 comparator features rail-to-rail input and output on supply voltages as high as 36 V. The rail-to-rail input stage enables detection of signals close to the supply and ground. The open collector configuration allows the device to be used in wired-OR configurations, such as a window comparator. A low supply current of 55 μA per channel with small, space-saving packages, makes these comparators versatile for use in a wide range of applications, from portable to industrial.
The TLV1702-Q1 device is a rail-to-rail input comparator, with an input common-mode range that includes the supply rails. The TLV1702-Q1 device is designed to prevent phase inversion when the input pins exceed the supply voltage. Figure 18 shows the TLV1702-Q1 device response when input voltages exceed the supply, resulting in no phase inversion.