ZHCSED6 November 2015 TLV1702-Q1
PRODUCTION DATA.
DEVICE | FEATURES |
---|---|
TLC3702-Q1 | Push-Pull, 20 µA, 20 mA drive |
TLC3704-Q1 | |
TLV3012-Q1 | Push-Pull, 5 µA, Integrated 1.242-V Reference |
TLV3501-Q1 | Push-Pull, 3.2 mA, 4.5-ns Propagation Delay |
TLV3502-Q1 | |
TLV3701-Q1 | Push-Pull, 560 nA, Reverse Battery to 16 V |
TLV3702-Q1 | |
REF50xx-Q1 | Series Reference, 0.1% Tolerance, 8 ppm/°C |
TL4050xx-Q1 | Shunt Reference, 0.1% Tolerance, 50 ppm/°C |
TLVH431-Q1 | Adjustable Shunt Reference 1.24 to 18 V |