ZHCSQ68A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
WD_INPUT_TRIG is shown in Figure 8-65 and described in Table 8-21.
Return to Summary Table.
Writing FFh resets WD timer if accomplished at appropriate time.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WD_INPUT | |||||||
R/W1C-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | WD_INPUT | R/W1C | 00h | Write FFh to trigger WD |