ZHCSQ68A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
WD_CONFIG_1 is shown in Figure 8-63 and described in Table 8-19.
Return to Summary Table.
Watchdog configuration register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WD_CONFIG | WD_PRE | RSVD | |||||
R/W-10b | R/W-01b | R-0000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | WD_CONFIG | R/W | 10b | Watchdog configuration 00b = Disabled 01b = Timeout 10b = Window 11b = Reserved |
5-4 | WD_PRE | R/W | 01b | Watchdog prescalar 00b = Factor 1 01b = Factor 2 10b = Factor 3 11b = Factor 4 |
3-0 | RSVD | R | 0000b | Reserved |