ZHCSHX6C August 2017 – February 2023 THS3491
PRODUCTION DATA
DIE THICKNESS | BACKSIDE FINISH | BACKSIDE POTENTIAL | BOND PAD METALLIZATION | BOND PAD DIMENSIONS |
---|---|---|---|---|
15 mils (381 μm) | Silicon with backgrind | Wafer backside is electrically connected to -VS | Al | 76.0 µm × 76.0 µm |
NAME | PAD NUMBER | X MIN | Y MIN | X MAX | Y MAX |
---|---|---|---|---|---|
FB | 1 | 26.9 | 887 | 103 | 963 |
VIN- | 2 | 26.9 | 549 | 103 | 625 |
VIN+ | 3 | 26.9 | 211 | 103 | 287 |
REF | 4 | 180 | 23.7 | 256 | 99.7 |
DNC | 5 | 431 | 23.7 | 507 | 99.7 |
TJ_SENSE | 6 | 601 | 23.7 | 677 | 99.7 |
-VS | 7 | 760 | 23.7 | 836 | 99.7 |
-VS | 8 | 862 | 23.7 | 938 | 99.7 |
-VS | 9 | 993 | 23.7 | 1069 | 99.7 |
-VS | 10 | 1222 | 292 | 1298 | 368 |
VOUT | 11 | 1222 | 459 | 1298 | 535 |
VOUT | 12 | 1222 | 639 | 1298 | 715 |
+VS | 13 | 1222 | 806 | 1298 | 882 |
+VS | 14 | 993 | 1074 | 1069 | 1150 |
+VS | 15 | 862 | 1074 | 938 | 1150 |
+VS | 16 | 760 | 1074 | 836 | 1150 |
DNC | 17 | 601 | 1074 | 677 | 1150 |
PD | 18 | 431 | 1074 | 507 | 1150 |
REF | 19 | 180 | 1074 | 256 | 1150 |