ZHCSHX6C August 2017 – February 2023 THS3491
PRODUCTION DATA
The THS3491 operates from a single-supply voltage ranging from 14 V to 32 V. When operating from a single power supply, biasing the input and output at midsupply allows for the maximum output voltage swing. Figure 9-3 shows circuits that display noninverting (a) and inverting (b) amplifiers that are configured for single-supply operation.