ZHCSUT0D October 2001 – February 2024 TFP410
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DC SPECIFICATIONS | ||||||
VIH | High-level input voltage (Data, DE, VSYNC, HSYNC, and IDCK+/- CMOS inputs) | VREF = DVDD | 0.7VDD | V | ||
0.5V ≤ V ≤ 0.95V | VREF + 0.2 | |||||
High-level input voltage (all other CMOS inputs) | 0.7VDD | |||||
VIL | Low-level input voltage (Data, DE, VSYNC, HSYNC, and IDCK+/- CMOS inputs) | VREF = DVDD | 0.3VDD | V | ||
0.5V ≤V ≤ 0.95V | VREF – 0.2 | |||||
Low-level input voltage (all other CMOS inputs) | 0.3VDD | |||||
VOH | High-level digital output voltage (open-drain output) | VDD = 3V, IOH = 20μA | 2.4 | V | ||
VOL | Low-level digital output voltage (open-drain output) | VDD = 3.6V, IOL = 4mA | 0.4 | V | ||
IIH | High-level input current | VI = 3.6V | ±25 | µA | ||
IIL | Low-level input current | VI = 0 | ±25 | µA | ||
VH | DVI single-ended high-level output voltage | AVDD = 3.3V ± 5%, RT(1) = 50Ω ± 10%, RTFADJ = 510Ω ± 1% |
AVDD – 0.01 | AVDD + 0.01 | V | |
VL | DVI single-ended low-level output voltage | AVDD – 0.6 | AVDD – 0.4 | V | ||
VSWING | DVI single-ended output swing voltage | 400 | 600 | mVP-P | ||
VOFF | DVI single-ended standby/off output voltage | AVDD – 0.01 | AVDD + 0.01 | V | ||
IPD | Power-down current(3) | 200 | 500 | µA | ||
IIDD | Normal power supply current | Worst-case pattern(2) | 200 | 250 | mA | |
AC SPECIFICATIONS | ||||||
f(IDCK) | IDCK frequency | 25 | 165 | MHz | ||
tr | DVI output rise time (20-80%)(4) | f(IDCK) = 165MHz | 75 | 240 | ps | |
tf | DVI output fall time (20-80%)(4) | 75 | 240 | ps | ||
tsk(D) | DVI output intra-pair + to − differential skew(5), see Figure 5-4 | 50 | ps | |||
tojit | DVI output clock jitter, max.(6) | 150 | ps | |||
t(STEP) | De-skew trim increment | DKEN = 1 | 350 | ps |