ZHCSUT0D October 2001 – February 2024 TFP410
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CFG[7:0] |
Bit | Field | Type | Description |
---|---|---|---|
7:0 (D[23:16]) | CFG | Read Only | This read-only register contains the state of the inputs D[23:16]. These pins can be used to provide the user with selectable configuration data through the I2C bus. |