ZHCSKP3J February 2019 – August 2021 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
For more details about features and additional description information on the device Timers, see the corresponding sections within , Section 6.3, Signal Descriptions and Section 8, Detailed Description.
Table 7-103 represents Timers timing conditions.
PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|
INPUT CONDITIONS | |||||
SRI | Input slew rate | CAPTURE | 0.5 | 5 | V/ns |
OUTPUT CONDITIONS | |||||
CL | Output load capacitance | PWM | 2 | 10 | pF |
Section 7.10.5.24.1, Section 7.10.5.24.2 and Figure 7-118 present timings and switching characteristics of the Timers.