ZHCSKP3J February 2019 – August 2021 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
The Audio Tracking Logic (ATL) is used by HD Radio™ applications to synchronize the digital audio output to the baseband clock. This same IP can also be used generically to track errors between two reference signals (such as frame syncs) and generate a modulated clock output (using software-controlled cycle stealing) which averages to some desired frequency. This process can be used as a hardware assist for asynchronous sample rate conversion algorithms.
For more information, see Audio Tracking Logic (ATL) section in Peripherals chapter in the device TRM.