ZHCSJB8 February 2019 TAS6424M-Q1
PRODUCTION DATA.
The Clip Window register is shown in Figure 74 and described in Table 37. The register value represents the minimum number of 100% duty-cycle PWM cycles in hexadecimal notation before Clip Detect is reported.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLIP_WINDOW_SEL[7:1] | |||||||
R/W-00010100 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | CLIP_WINDOW_SEL[7:1] | R/W | 00010100 |
00010100: 20 100% duty-cycle PWM cycles before Clip Detect is triggered |