ZHCSJB8 February 2019 TAS6424M-Q1
PRODUCTION DATA.
The overcurrent limit terminates each PWM pulse to limit the output current flow when the current limit (ILIMIT) is exceeded. Power is limited, but operation continues without disruption and prevents undesired shutdown for transient music events. ILIMIT is not reported as a fault condition to either registers or the FAULT pin. Each channel is independently monitored and limited. The two programable levels can be set by bit 4 in the Miscellaneous Control 1 register (address 0x01).