ZHCSJB8 February 2019 TAS6424M-Q1
PRODUCTION DATA.
The DC Load Diagnostic Report, Line Output, register is shown in Figure 58 and described in Table 21.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CH1 LO LDG | CH2 LO LDG | RESERVED | RESERVED | |||
R-0 | R-0 | R-0 | R-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–4 | RESERVED |
0 |
||
3 | CH1 LO LDG | R | 0 |
0: No line output detected on channel 1 1: Line output detected on channel 1 |
2 | CH2 LO LDG | R | 0 |
0: No line output detected on channel 2 1: Line output detected on channel 2 |
1 | CH3 LO LDG | R | 0 |
0: No line output detected on channel 3 1: Line output detected on channel 3 |
0 | CH4 LO LDG | R | 0 |
0: No line output detected on channel 4 1: Line output detected on channel 4 |