ZHCSFY2B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7 | PLL_LOW | R/W | 0 | PLL low input frequency is
0: should be set when PLL CLKIN divider output is greater than 1MHz 1: should be set when PLL CLKIN divider output is less than 1MHz |
D6-D0 | PLL_JDIV | R/W | 00 0100 | PLL J multiplier is
00 0000: Reserved 00 0001: 1 00 0010: 2 ... 11 1110: 62 11 1111: 63 |