ZHCSFY2B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7-D6 | RESERVED | R/W | 00 | Reserved. Write only reset values. |
D5-D0 | ADC_RATIO | R/W | 00 0000 | ADC interpolation ratio outside DSP is
00 0000: 64 00 0001: 1 00 0001: 2 ... 10 0101: 37 10 0110: 38 (maximum ratio supported for Isense/Vsense) 10 0111: 39 (supported only for PDM audio input) 10 1000: 40 (supported only for PDM audio input) 10 1001: 41 (supported only for PDM audio input) 10 1010: 42 (supported only for PDM audio input) 10 1011: 43 (supported only for PDM audio input) 10 1100: 44 (supported only for PDM audio input) 10 1101: 45 (supported only for PDM audio input) |