ZHCSFY2B August 2015 – February 2019 TAS2555
PRODUCTION DATA.
BIT | FIELD | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
---|---|---|---|---|
D7-D6 | RESERVED | R/W | 00 | Reserved. Write only reset values. |
D5-D3 | INRUSH5 | R/W | 101 | Inrush Current Optimization 5
000: Class-H operation inrush current optimization for boost 101 Not Recommended Other: Reserved |
D2-D0 | INRUSH6 | R/W | 101 | Inrush Current Optimization 6
000: Class-H operation inrush current optimization for boost 101 Not Recommended Other: Reserved |