SLLSE81A March 2011 – March 2016 SN75LVCP600S
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The SN75LVCP600S is a single-channel SATA/SAS redriver and signal conditioner supporting data rates up to 6 Gbps. The inputs incorporate an OOB (out-of-band) detector, which automatically squelches the output while maintaining a stable common-mode voltage compliant to the SATA/SAS link. This device is designed for applications where an extended temperature range is required.
For this design example, use the values shown in Table 2.
PARAMETER | VALUE |
---|---|
VCC | 3.3 V |
ICC | 32 mA |
Input voltage | 275 mVpp to 1.6 Vpp |
Output voltage | 385 mVpp to 1.3 Vpp |
MODE = 0 |
MODE = 0 |
MODE = 0 |
MODE = 0 |
MODE = 0 |
MODE = 1 |
MODE = 1 |
MODE = 1 |
MODE = 1 |
MODE = 0 |
MODE = 1 |
MODE = 1 |
MODE = 1 |
MODE = 1 |