ZHCSR28A September 2010 – October 2022 SN74LVC2T45-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS |
VCCA = VCCB = 1.8 V |
VCCA = VCCB = 2.5 V |
VCCA = VCCB = 3.3 V |
VCCA = VCCB = 5 V |
UNIT | |
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||
CpdA (1) | A-port input, B-port output |
CL = 0 pF, f = 10 MHz, tr = tf = 1 ns |
3 | 4 | 4 | 4 | pF |
B-port input, A-port output |
18 | 19 | 20 | 21 | |||
CpdB (1) | A-port input, B-port output |
CL = 0 pF, f = 10 MHz, tr = tf = 1 ns |
18 | 19 | 20 | 21 | pF |
B-port input, A-port output |
3 | 4 | 4 | 4 |