ZHCSR28A September 2010 – October 2022 SN74LVC2T45-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCCA | 1 | P | A-port supply voltage. 1.65 V ≤ VCCA ≤ 5.5 V |
A1 | 2 | I/O | Input/output A1. Referenced to VCCA |
A2 | 3 | I/O | Input/output A2. Referenced to VCCA |
GND | 4 | G | Ground |
DIR | 5 | I | Direction control signal |
B2 | 6 | I/O | Input/output B2. Referenced to VCCB |
B1 | 7 | I/O | Input/output B1. Referenced to VCCB |
VCCB | 8 | P | B-port supply voltage. 1.65 V ≤ VCCB ≤ 5.5 V |