ZHCSR28A September 2010 – October 2022 SN74LVC2T45-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | –40°C to +85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||||
VOH | IOH = –100 μA | VI = VIH | 1.65 V to 4.5 V | 1.65 V to 4.5 V | VCCO – 0.1 | V | |||||
IOH = –4 mA | 1.65 V | 1.65 V | 1.2 | ||||||||
IOH = –8 mA | 2.3 V | 2.3 V | 1.9 | ||||||||
IOH = –24 mA | 3 V | 3 V | 2.4 | ||||||||
IOH = –32 mA | 4.5 V | 4.5 V | 3.8 | ||||||||
VOL | IOL = 100 μA | VI = VIL | 1.65 V to 4.5 V | 1.65 V to 4.5 V | 0.1 | V | |||||
IOL = 4 mA | 1.65 V | 1.65 V | 0.45 | ||||||||
IOL = 8 mA | 2.3 V | 2.3 V | 0.3 | ||||||||
IOL = 24 mA | 3 V | 3 V | 0.55 | ||||||||
IOL = 32 mA | 4.5 V | 4.5 V | 0.55 | ||||||||
II | DIR | VI = VCCA or GND | 1.65 V to 5.5 V | 1.65 V to 5.5 V | ±1 | ±2 | µA | ||||
Ioff | A port | VI or VO = 0 to 5.5 V | 0 V | 0 to 5.5 V | ±1 | ±9 | µA | ||||
B port | 0 to 5.5 V | 0 V | ±1 | ±9 | |||||||
IOZ | A or B port | VO = VCCO or GND | 1.65 V to 5.5 V | 1.65 V to 5.5 V | ±1 | ±9 | µA | ||||
ICCA | VI = VCCI or GND, | IO = 0 | 1.65 V to 5.5 V | 1.65 V to 5.5 V | 4 | µA | |||||
5 V | 0 V | 2 | |||||||||
0 V | 5 V | –12 | |||||||||
ICCB | VI = VCCI or GND, | IO = 0 | 1.65 V to 5.5 V | 1.65 V to 5.5 V | 4 | µA | |||||
5 V | 0 V | –12 | |||||||||
0 V | 5 V | 2 | |||||||||
ICCA + ICCB (see Table 10-1) | VI = VCCI or GND, | IO = 0 | 1.65 V to 5.5 V | 1.65 V to 5.5 V | 4 | µA | |||||
ΔICCA | A port | One A port at VCCA – 0.6 V, DIR at VCCA, B port = open | 3 V to 5.5 V | 3 V to 5.5 V | 50 | µA | |||||
DIR | DIR at VCCA – 0.6 V, B port = open, A port at VCCA or GND | 50 | |||||||||
ΔICCB | B port | One B port at VCCB – 0.6 V, DIR at GND, A port = open | 3 V to 5.5 V | 3 V to 5.5 V | 50 | µA | |||||
CI | DIR | VI = VCCA or GND | 3.3 V | 3.3 V | 2.5 | pF | |||||
Cio | A or B port | VO = VCCA/B or GND | 3.3 V | 3.3 V | 6 | pF |