ZHCSI94N July   2001  – August 2018 SN74LVC2G66

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      逻辑图、每次转换(正逻辑)
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
    6. 6.6 Switching Characteristics
    7. 6.7 Analog Switch Characteristics
    8. 6.8 Operating Characteristics
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 社区资源
    2. 12.2 商标
    3. 12.3 静电放电警告
    4. 12.4 术语表
  13. 13机械、封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DCU|8
  • YZP|8
  • DCT|8
散热焊盘机械数据 (封装 | 引脚)
订购信息

Switching Characteristics

over recommended operating free-air temperature range (unless otherwise noted) (see Figure 2)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
VCC = 1.8 V
± 0.15 V
VCC = 2.5 V
± 0.2 V
VCC = 3.3 V
± 0.3 V
VCC = 5 V
± 0.5 V
UNIT
MIN MAX MIN MAX MIN MAX MIN MAX
tpd(1) A or B B or A 2 1.2 0.8 0.6 ns
ten(2) C A or B 2.3 10 1.6 5.6 1.5 4.4 1.3 3.9 ns
tdis(3) C A or B 2.5 10.5 1.2 6.9 2 7.2 1.1 6.3 ns
tPLH and tPHL are the same as tpd. The propagation delay is the calculated RC time constant of the typical on-state resistance of the switch and the specified load capacitance, when driven by an ideal voltage source (zero output impedance).
tPZL and tPZH are the same as ten.
tPLZ and tPHZ are the same as tdis.