ZHCSI94N July   2001  – August 2018 SN74LVC2G66

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      逻辑图、每次转换(正逻辑)
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
    6. 6.6 Switching Characteristics
    7. 6.7 Analog Switch Characteristics
    8. 6.8 Operating Characteristics
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 社区资源
    2. 12.2 商标
    3. 12.3 静电放电警告
    4. 12.4 术语表
  13. 13机械、封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DCU|8
  • YZP|8
  • DCT|8
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP(1) MAX UNIT
ron ON-state switch resistance VI = VCC or GND,
VC = VIH
(see Figure 3 and Figure 1)
IS = 4 mA 1.65 V 12.5 30
IS = 8 mA 2.3 V 9 20
IS = 24 mA 3 V 7.5 15
IS = 32 mA 4.5 V 6 10
ron(p) Peak ON-state resistance VI = VCC to GND,
VC = VIH
(see Figure 3 and Figure 1)
IS = 4 mA 1.65 V 85 120(1)
IS = 8 mA 2.3 V 22 30(1)
IS = 24 mA 3 V 12 20
IS = 32 mA 4.5 V 7.5 15
Δron Difference of ON-state resistance
between switches
VI = VCC to GND,
VC = VIH
(see Figure 3 and Figure 1)
IS = 4 mA 1.65 V 7
IS = 8 mA 2.3 V 5
IS = 24 mA 3 V 3
IS = 32 mA 4.5 V 2
IS(off) OFF-state switch leakage current VI = VCC and VO = GND or
VI = GND and VO = VCC,
VC = VIL (see Figure 4)
5.5 V ±1 μA
±0.1(1)
IS(on) ON-state switch leakage current VI = VCC or GND, VC = VIH, VO = Open
(see Figure 5)
5.5 V ±1 μA
±0.1(1)
II Control input current VC = VCC or GND 5.5 V ±1 μA
±0.1(1)
ICC Supply current VC = VCC or GND 5.5 V 10 μA
1(1)
ΔICC Supply-current change VC = VCC – 0.6 V 5.5 V 500 μA
Cic Control input capacitance 5 V 3.5 pF
Cio(off) Switch input / output capacitance 5 V 6 pF
Cio(on) Switch input / output capacitance 5 V 14 pF
TA = 25°C