ZHCSMF8M December 2003 – November 2022 SN74LVC1T45
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.8 V ±0.15 V | VCCB = 2.5 V ±0.2 V | VCCB = 3.3 V ±0.3 V | VCCB = 5 V ±0.5 V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 2.1 | 15.5 | 1.4 | 8 | 0.7 | 5.8 | 0.7 | 4.4 | ns |
tPHL | 2 | 12.6 | 1.3 | 7 | 0.8 | 5 | 0.7 | 4 | |||
tPLH | B | A | 1.7 | 8.3 | 1.3 | 6.4 | 0.7 | 5.8 | 0.6 | 5.4 | ns |
tPHL | 1.8 | 7.1 | 1.3 | 5.4 | 0.8 | 5 | 0.7 | 4.5 | |||
tPHZ | DIR | A | 2.9 | 7.3 | 3 | 7.3 | 2.8 | 7.3 | 3.4 | 7.3 | ns |
tPLZ | 1.8 | 5.6 | 1.6 | 5.6 | 2.2 | 5.7 | 2.2 | 5.7 | |||
tPHZ | DIR | B | 5.4 | 20.5 | 3.9 | 10.1 | 2.9 | 8.8 | 2.4 | 6.8 | ns |
tPLZ | 3.3 | 14.5 | 2.9 | 7.8 | 2.4 | 7.1 | 1.7 | 4.9 | |||
tPZH(1) | DIR | A | 22.8 | 14.2 | 12.9 | 10.3 | ns | ||||
tPZL(1) | 27.6 | 15.5 | 13.8 | 11.3 | |||||||
tPZH(1) | DIR | B | 21.1 | 13.6 | 11.5 | 10.1 | ns | ||||
tPZL(1) | 19.9 | 14.3 | 12.3 | 11.3 |