ZHCSMF8M December 2003 – November 2022 SN74LVC1T45
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
VOH | IOH = –100 μA | VI = VIH | 1.65 to 4.5 V | 1.65 to 4.5 V | VCCO – 0.1 | V | ||||
IOH = –4 mA | 1.65 V | 1.65 V | 1.2 | |||||||
IOH = –8 mA | 2.3 V | 2.3 V | 1.9 | |||||||
IOH = –24 mA | 3 V | 3 V | 2.4 | |||||||
IOH = –32 mA | 4.5 V | 4.5 V | 3.8 | |||||||
VOL | IOL = 100 μA | VI = VIL | 1.65 to 4.5 V | 1.65 to 4.5 V | 0.1 | V | ||||
IOL = 4 mA | 1.65 V | 1.65 V | 0.45 | |||||||
IOL = 8 mA | 2.3 V | 2.3 V | 0.3 | |||||||
IOL = 24 mA | 3 V | 3 V | 0.55 | |||||||
IOL = 32 mA | 4.5 V | 4.5 V | 0.55 | |||||||
II | DIR | VI = VCCA or GND | 1.65 to 5.5 V | 1.65 to 5.5 V | TA = 25 °C | ±1 | μA | |||
TA = –40 to +85°C | ±2 | |||||||||
Ioff | A port | VI or VO = 0 to 5.5 V | 0 V | 0 to 5.5 V | TA = 25 °C | ±1 | μA | |||
TA = –40 to +85°C | ±2 | |||||||||
B port | 0 to 5.5 V | 0 V | TA = 25 °C | ±1 | ||||||
TA = –40 to +85°C | ±2 | |||||||||
IOZ | A or B port | VO = VCCO or GND | 1.65 to 5.5 V | 1.65 to 5.5 V | TA = 25 °C | ±1 | μA | |||
TA = –40 to +85°C | ±2 | |||||||||
ICCA | VI = VCCI or GND, | IO = 0 | 1.65 to 5.5 V | 1.65 to 5.5 V | 3 | μA | ||||
5.5 V | 0 V | 2 | ||||||||
0 V | 5.5 V | –2 | ||||||||
ICCB | VI = VCCI or GND, | IO = 0 | 1.65 to 5.5 V | 1.65 to 5.5 V | 3 | μA | ||||
5.5 V | 0 V | –2 | ||||||||
0 V | 5.5 V | 2 | ||||||||
ICCA + ICCB (see Table 8-1) | VI = VCCI or GND, | IO = 0 | 1.65 to 5.5 V | 1.65 to 5.5 V | 4 | μA | ||||
ΔICCA | A port | A port at VCCA – 0.6 V, DIR at VCCA, B port = open | 3 to 5.5 V | 3 to 5.5 V | 50 | μA | ||||
DIR | DIR at VCCA – 0.6 V, B port = open, A port at VCCA or GND | 50 | ||||||||
ΔICCB | B port | B port at VCCB – 0.6 V, DIR at GND, A port = open | 3 to 5.5 V | 3 to 5.5 V | 50 | μA | ||||
Ci | DIR | VI = VCCA or GND | 3.3 V | 3.3 V | TA = 25 °C | 2.5 | pF | |||
Cio | A or B port | VO = VCCA/B or GND | 3.3 V | 3.3 V | TA = 25 °C | 6 | pF |