ZHCSUN0C February 2004 – February 2024 SN74LVC125A-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
TA = 25°C | –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | Operating | 1.65 | 3.6 | 1.65 | 3.6 | V |
Data retention only | 1.5 | 1.5 | |||||
VIH | High-level input voltage | VCC = 1.65V to 1.95V | 0.65 × VCC | 0.65 × VCC | V | ||
VCC = 2.3V to 2.7V | 1.7 | 1.7 | |||||
VCC = 2.7V to 3.6V | 2 | 2 | |||||
VIL | Low-level input voltage | VCC = 1.65V to 1.95V | 0.35 × VCC | 0.35 × VCC | V | ||
VCC = 2.3V to 2.7V | 0.7 | 0.7 | |||||
VCC = 2.7V to 3.6V | 0.8 | 0.8 | |||||
VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.65V | –4 | –4 | mA | ||
VCC = 2.3V | –8 | –8 | |||||
VCC = 2.7V | –12 | –12 | |||||
VCC = 3V | –24 | –24 | |||||
IOL | Low-level output current | VCC = 1.65V | 4 | 4 | mA | ||
VCC = 2.3V | 8 | 8 | |||||
VCC = 2.7V | 12 | 12 | |||||
VCC = 3V | 24 | 24 | mA | ||||
Δt/Δv | Input transition rise or fall rate | 8 | 8 | ns/V |