ZHCSRZ8D july 2003 – april 2023 SN74AHCT244-Q1
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
VOH | IOH = −50 mA | 4.5 V | 4.4 | 4.5 | 4.4 | V | |||
IOH = −8 mA | 3.94 | 3.8 | |||||||
VOL | IOL = 50 mA | 4.5 V | 0.1 | 0.1 | V | ||||
IOL = 8 mA | 0.36 | 0.44 | |||||||
IOZ | VO = VCC or GND | 5.5 V | ±0.25 | ±2.5 | μA | ||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | μA | ||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 40 | μA | |||
∆ICC (1) | One input at 3.4 V, Other inputs at VCC or GND | 5.5 V | 1.35 | 1.5 | μA | ||||
Ci | VI = VCC or GND | 5 V | 2.5 | 10 | pF | ||||
Co | VO = VCC or GND | 5 V | 3 | pF |