ZHCSRZ8D july 2003 – april 2023 SN74AHCT244-Q1
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V | |
VIH | High-level input voltage | 2 | V | ||
VIL | Low-level input voltage | 0.8 | V | ||
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | −8 | mA | ||
IOL | Low-level output current | 8 | mA | ||
TA | Operating free-air temperature | I-suffix device | −40 | 85 | °C |
Q-suffix device | −40 | 125 |