ZHCSRI7C june 2003 – july 2023 SN74AHCT1G04-Q1
PRODMIX
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS |
TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
tPLH | A | Y | CL = 15 pF | 4.7 | 6.7 | 1 | 7.5 | ns | |
tPHL | A | Y | CL = 15 pF | 4.7 | 6.7 | 1 | 7.5 | ||
tPLH | A | Y | CL = 50 pF | 5.5 | 7.7 | 1 | 8.5 | ns | |
tPHL | A | Y | CL = 50 pF | 5.5 | 7.7 | 1 | 8.5 |