ZHCSRI7C june 2003 – july 2023 SN74AHCT1G04-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C to +125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.5 | 4.4 | V | |||
IOH = −8 mA | 4.5 V | 3.94 | 3.8 | ||||||
VOL | IOL = 50 µA | 4.5 V | 0.1 | 0.1 | V | ||||
IOL = 8 mA | 4.5 V | 0.36 | 0.44 | ||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V |
± 0.1 | ±1 | µA | ||||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 1 | 10 | µA | ||||
∆ICC1 | One input at 3.4 V, Other inputs at VCC or GND | 5.5 V | 1.35 | 1.5 | mA | ||||
Ci | VI = VCC or GND | 5 V | 4 | 10 | 10 | pF |