ZHCSSW5L October 1995 – October 2023 SN54AHC86 , SN74AHC86
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
VALUE | UNIT | ||
---|---|---|---|
Supply voltage range, VCC | –0.5 to 7 | V | |
Input voltage range, VI(2) | –0.5 to 7 | V | |
Output voltage range, VO(2) | –0.5 to VCC + 0.5 | V | |
Input clamp current, IIK (VI < 0) | –20 | mA | |
Output clamp current, IOK (VO < 0 or VO > VCC) | ±20 | mA | |
Continuous output current, IO (VO = 0 to VCC) | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |
Storage temperature range, Tstg | –65 to 150 | °C |