ZHCSSW5L October 1995 – October 2023 SN54AHC86 , SN74AHC86
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The ground voltage is used to produce the output LOW voltage. Sinking current into the output will increase the output voltage as specified by the VOL specification in the Electrical Characteristics.
Unused outputs can be left floating. Do not connect outputs directly to VCC or ground.
Refer to the Feature Description section for additional information regarding the outputs for this device.