ZHCSSW5L October 1995 – October 2023 SN54AHC86 , SN74AHC86
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | TA = –55°C TO 125°C | TA = –40°C TO 85°C | TA = –40°C TO 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Recommended | ||||||||||||
SN54AHC86 | SN74AHC86 | SN74AHC86 | ||||||||||
TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 4.8(1) | 6.8(1) | 1(1) | 8(1) | 1 | 8 | 1 | 8 | ns |
tPHL | 4.8(1) | 6.8(1) | 1(1) | 8(1) | 1 | 8 | 1 | 8 | ||||
tPLH | A or B | Y | CL = 50 pF | 6.3 | 8.8 | 1 | 10 | 1 | 10 | 1 | 10 | ns |
tPHL | 6.3 | 8.8 | 1 | 10 | 1 | 10 | 1 | 10 |