ZHCST93C October 2003 – October 2023 SN74AHC1G00-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | OUTPUT CAPACITANCE | TA = 25 C | –40°C TO 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 5.5 | 7.9 | 1 | 11.5 | ns | |
tPHL | 5.5 | 7.9 | 1 | 11.5 | |||||
tPLH | A or B | Y | CL = 50 pF | 8 | 11.4 | 1 | 15 | ns | |
tPHL | 8 | 11.4 | 1 | 15 |