ZHCSR56G January 1994 – October 2022 SN65LBC179 , SN75LBC179
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.75 | 5 | 5.25 | V | |
VIH | High-level input voltage | D | 2 | V | ||
VIL | Low-level input voltage | D | 0.8 | V | ||
VID | Differential input voltage | −6(1) | 6 | V | ||
VO, VI, or VIC | Voltage at any bus terminal (separately or common-mode) | A, B, Y, or Z | −7 | 12 | V | |
IOH | High-level output current | Y or Z | −60 | mA | ||
R | −8 | |||||
IOL | Low-level output current | Y or Z | 60 | mA | ||
R | 8 | |||||
TJ | Junction temperature | 140 | °C | |||
TA | Operating free-air temperature | SN65LBC179 | −40 | 85 | °C | |
SN65LBC179Q | −40 | 125 | ||||
SN75LBC179 | 0 | 70 |