ZHCSR56G January 1994 – October 2022 SN65LBC179 , SN75LBC179
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage range | -0.3 | 7 | V |
Voltage range at A, B, Y, or Z(2) | -10 | 15 | V | |
Voltage range at D or R(2) | -0.3 | VCC + 0.5 | V | |
IO | Receiver output current | ±10 | mA | |
Continuous total power dissipation(3) | Internally limited | |||
P(AVG) | Average power dissipation RL = 54 Ω, input to D is 10 Mbps 50% duty cycle square wave, VCC = 5.25 V, TJ = 130°C |
330 | mW | |
TSD | Thermal shutdown junction temperature | 165 | °C | |
Total power dissipation | See Section 5.4 |