over operating free-air temperature range (unless otherwise noted)(1)
|
|
|
MIN |
MAX |
UNIT |
VCC (see (2)) |
Supply voltage range |
−0.3 |
7 |
V |
VI |
Input voltage |
(A or B inputs) |
|
±25 |
V |
VID (see (3)) |
Differential input voltage |
|
±25 |
V |
|
Voltage range at Y, 1/2EN, 3/4EN |
−0.3 |
VCC + 0.5 |
V |
|
Continuous total dissipation |
|
See Dissipation Rating Table |
TA
|
Operating free-air temperature range: |
SN65LBC175 |
−40 |
85 |
°C |
SN75LBC175 |
0 |
70 |
°C |
Tstg
|
Storage temperature range |
−65 |
150 |
°C |
(1) Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to GND.
(3) Differential input voltage is measured at the noninverting input with respect to the corresponding inverting input.