ZHCSFG5A September 2016 – November 2016 SN65HVD233-Q1 , SN65HVD234-Q1 , SN65HVD235-Q1
PRODUCTION DATA.
INPUT | OUTPUT | MEASURED | ||
---|---|---|---|---|
VCANH | VCANL | RXD | |VID| | |
–6.1 V | –7 V | L | VOL | 900 mV |
12 V | 11.1 V | L | 900 mV | |
–1 V | –7 V | L | 6 V | |
12 V | 6 V | L | 6 V | |
–6.5 V | –7 V | H | VOH | 500 mV |
12 V | 11.5 V | H | 500 mV | |
–7 V | –1 V | H | 6 V | |
6 V | 12 V | H | 6 V | |
Open | Open | H | X |
NOTE:
This test is conducted to test survivability only. Data stability at the RXD output is not specified.NOTE:
All VI input pulses are supplied by a generator having the following characteristics: tr or tf ≤ 6 ns, pulse repetition rate (PRR) = 125 kHz, 50% duty cycle.NOTE:
All input pulses are supplied by a generator with f ≤ 1.5 MHz.