ZHCSRD4I July 2003 – January 2023 SN65HVD1176
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DRIVER | |||||||
tPLH | Propagation delay time low-level-to-high-level output | RL = 54 Ω, CL = 50 pF, See Figure 7-3 | 4 | 7 | 10 | ns | |
tPHL | Propagation delay time high-level-to-low-level output | 4 | 7 | 10 | ns | ||
tsk(p) | Pulse skew | tPLH – tPHL | | 0 | 2 | ns | |||
tr | Differential output rise time | 2 | 3 | 7.5 | ns | ||
tf | Differential output fall time | 2 | 3 | 7.5 | ns | ||
tt(MLH), tt(MHL) | Output transition skew | See Figure 7-4 | 0.2 | 1 | ns | ||
tp(AZH), tp(BZH) tp(AZL), tp(BZL) | Propagation delay time, high-impedance-to-active output | RL = 110 Ω, CL = 50 pF See Figure 7-7 | RE at 0 V | 10 | 20 | ns | |
tp(AHZ), tp(BHZ) tp(ALZ), tp(BLZ) | Propagation delay time, active-to- high-impedance output | 10 | 20 | ns | |||
|tp(AZL) – tp(BZH)| |tp(AZH) – tp(BZL)| | Enable skew time | 0.55 | 1.5 | ns | |||
|tp(ALZ) – tp(BHZ)| |tp(AHZ) – tp(BLZ)| | Disable skew time | 2.5 | ns | ||||
tp(AZH), tp(BZH) tp(AZL), tp(BZL) | Propagation delay time, high-impedance-to-active output (from sleep mode) | RL = 110 Ω, CL = 50 pF See Figure 7-7 | RE at 5 V | 1 | 4 | μs | |
tp(AHZ), tp(BHZ) tp(ALZ), tp(BLZ) | Propagation delay time, active-output-to high-impedance (to sleep mode) | 30 | 50 | ns | |||
t(CFB) | Time from application of short-circuit to current foldback | See Figure 7-8 | 0.5 | μs | |||
t(TSD) | Time from application of short-circuit to thermal shutdown | TA = 25°C, See Figure 7-8 | 100 | μs | |||
RECEIVER | |||||||
tPLH | Propagation delay time, low-to-high level output | See Figure 7-10 | 20 | 25 | ns | ||
tPHL | Propagation delay time, high-to-low level output | 20 | 25 | ns | |||
tsk(p) | Pulse skew | tPLH – tPHL | | 1 | 2 | ns | |||
tr | Receiver output voltage rise time | 2 | 4 | ns | |||
tf | Receiver output voltage fall time | 2 | 4 | ns | |||
tPZH | Propagation delay time, high-impedance-to-high-level output | DE at VCC, See Figure 7-13 | 20 | ns | |||
tPHZ | Propagation delay time, high-level-to-high-impedance output | 20 | ns | ||||
tPZL | Propagation delay time, high-impedance-to-low-level output | DE at VCC, See Figure 7-14 | 20 | ns | |||
tPLZ | Propagation delay time, low-level-to-high-impedance output | 20 | ns | ||||
tPZH | Propagation delay time, high-impedance-to-high-level output (standby to active) | DE at 0 V, See Figure 7-12 | 1 | 4 | μs | ||
tPHZ | Propagation delay time, high-level-to-high-impedance output (active to standby) | 13 | 20 | ns | |||
tPZL | Propagation delay time, high-impedance-to-low-level output (standby to active) | DE at 0 V, See Figure 7-12 | 2 | 4 | μs | ||
tPLZ | Propagation delay time, low-level-to-high-impedance output (active to standby) | 13 | 20 | ns |