ZHCSRD4I July 2003 – January 2023 SN65HVD1176
PRODUCTION DATA
To protect bus nodes against high-energy transients, the implementation of external transient protection devices is necessary.
Figure 8-5 shows a protection circuit against 10-kV ESD (IEC 61000-4-2), 4-kV EFT (IEC 61000-4-4), and 1-kV surge (IEC 61000-4-5) transients. Table 8-1 lists the associated Bill of Materials.
Device | Function | Order Number | Manufacturer |
---|---|---|---|
XCVR | 5-V, 40-Mbps ProfiBus Transceiver | SN65HVD1176 | TI |
R1, R2 | 10-Ω, Pulse-Proof Thick-Film Resistor | CRCW0603010RJNEAHP | Vishay |
TVS | Bidirectional 400-W Transient Suppressor | CDSOT23-SM712 | Bourns |