ZHCSPC1P February 2002 – February 2022 SN65HVD10 , SN65HVD11 , SN65HVD12 , SN75HVD12
PRODUCTION DATA
To protect bus nodes against high-energy transients, the implementation of external transient protection devices is therefore necessary. Figure 10-4 shows a protection circuit against 10-kV ESD (IEC 61000-4-2), 4-kV EFT (IEC 61000-4-4), and 1-kV surge (IEC 61000-4-5) transients.
DEVICE | FUNCTION | ORDER NUMBER | MANUFACTURER |
---|---|---|---|
XCVR | 3.3-V, full-duplex RS-485 transceiver | SN65HVD1xD | TI |
R1, R2 | 10-Ω, pulse-proof, thick-film resistor | CRCW0603010RJNEAHP | Vishay |
TVS | Bidirectional 400-W transient suppressor | CDSOT23-SM712 | Bourns |