ZHCSPC1P February 2002 – February 2022 SN65HVD10 , SN65HVD11 , SN65HVD12 , SN75HVD12
PRODUCTION DATA
PACKAGE | TA ≤ 25°C POWER RATING | DERATING FACTOR(1) ABOVE TA = 25°C | TA = 70°C POWER RATING | TA = 85°C POWER RATING | TA = 125°C POWER RATING |
---|---|---|---|---|---|
D(2) | 597 mW | 4.97 mW/°C | 373 mW | 298 mW | 100 mW |
D(3) | 990 mW | 8.26 mW/°C | 620 mW | 496 mW | 165 mW |
P | 1290 mW | 10.75 mW/°C | 806 mW | 645 mW | 215 mW |